??
CADモデル選択
K1197.35301
HELP_VARIABLE
Company
KIPP
Description
K1197 - Hinges aluminium, with detent
Bill of material
K1197.35301
BESTKIPP
Order No.
K1197.35301
MATERIAL
Material
Aluminium
W
Angle
°
A
width
35 mm
A1
Distance
21 mm
B
Length
30 mm
B1
Distance
15 mm
D
diameter
3.5 mm
D1
diameter
10 mm
S
thickness
3.3 mm
MOMENT
Max. torque Nm
0,3 Nm
F1
2260 N
F2
1380 N
GEW
Approx. weight
0.0093 kg
BS
Description
情報
Infotext
ROHS
RoHS
Yes
ZTN
Customs tariff number
83021090
EAN
EAN-Nr. Kipp
4059245267590
FILTER
KIPP,NORELEM,KIPP_USA
XA
17.0
XB
17.0
XC
32.8
XD
15.0
XE
10.2
XF
13.0
XG
2.5
XH
3.5
XI
1.5
XJ
24.0
XK
0.5
XL
9.500 mm
XM
5.000 mm
XN
5.100 mm
XO
0.000 mm
XP
0.000 mm
XQ
0.000 mm
XR
0.000 mm
XS
0.000 mm
XT
4.500 mm
XU
0.000 mm
Preview - Generation
プレビュー
3D
情報
2D

Embedded user actions